Thermostatic expansion valve, TGE, R410A
067N9559
Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 45, Orifice capacities [TR]: 13, Pressure equalization: Externally equalized
Product specifications
Characteristic | Value |
---|---|
Approval | C UL US LISTEDEACLLC CDC TYSK |
Balanced port [Yes/No] | Yes |
Body material | Brass |
Capillary tube length [in] | 59.0 in |
Capillary tube length [mm] | 1500 mm |
Connection material | Copper |
Contain batteries | No |
DG Indicator Profile | Other Dangerous Goods |
Direction | Straightway |
Element temperature max. [°C] | 110 °C |
Element temperature max. [°F] | 230 °F |
Equalization connection type | Solder, ODF |
Equalization size [in] | 1/4 in |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/2 in |
Material Description | TGE 13 ExpansionValve Solder I/12 |
Max. Working Pressure [bar] | 49.0 bar |
Max. Working Pressure [psig] | 711 psig |
MOP Point [°C] | 15 °C |
MOP Point [°F] | 60 °F |
MOP Point [psig] | MOP 165 |
Orifice capacities [kW] | 45.00 kW |
Orifice capacities [TR] | 13.00 TR |
Characteristic | Value |
---|---|
Orifice size | 11 |
Outlet connection type | Solder, ODF |
Outlet size [in] | 7/8 in |
Packing format | Industrial pack |
Parts included | Bulb strap |
PED category | Art. 4, par. 3 |
Pressure equalization | Externally equalized |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Thermostatic expansion valve |
Product Type | TGE |
Quantity per packing format | 12 pc |
Rated cap. cond. Range N [IMP] | tcond=100 °Ftevap=40 °Ftliq=98 °F |
Rated cap. cond. Range N [SI] | tcond=38 °Ctevap=4.4 °Ctliq=37 °C |
Refrigerants | R410A |
Serviceable | No |
Static Superheat (SS) [°C] | 4.00 °C |
Static Superheat (SS) [°F] | 7.20 °F |
Superheat setting | Adjustable |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -25 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -15 °F |
UL approved refrigerants | R410A |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.456 Kilogram |
Net weight | 0.363 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.5 Liter |
EAN/UPC | 5715162953938 |