Thermostatic expansion valve, TEA 20-20
027X0381
Connection size [in]: 1/2 in, Connection type: NPT, Parts included: Flange
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection size [in] | 1/2 in |
| Connection type | NPT |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | TEA 20-20 Range -58 to 32 °F 1/2" SOC |
| Packing format | Single pack |
| Parts included | Flange |
Characteristic | Value |
|---|---|
| Product description | Thermostatic Expans. Valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Thermostatic expansion valve |
| Product Type | TEA 20-20 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 36edeb64-8ad3-4d4f-be91-c10b973ca10e |
| SCIP dossier product name | TEA TEAT |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.001 Kilogram |
| Net weight | 2.881 Kilogram |
| Volume | 15.183 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424504830 |
| Proposition 65 | Cancer and Reproductive Harm |