
Thermostatic expansion valve, TEA 20-20, R717
027X0228
Temperature range [°C]: -50 - 0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: TEA
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Material Description | TEA 20-20 THERM.EXP. Valve |
| Packing format | Single pack |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Thermostatic expansion valve |
| Product Type | TEA 20-20 |
Characteristic | Value |
|---|---|
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R717 |
| SCIP dossier no. | 36edeb64-8ad3-4d4f-be91-c10b973ca10e |
| SCIP dossier product name | TEA TEAT |
| Temperature range [°C] [max] | 0 °C |
| Temperature range [°C] [min] | -50 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.36 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 0.777 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428492102 |
| Proposition 65 | Cancer and Reproductive Harm |