Thermostatic expansion valve, TD 1, R404A
068N2906
Temperature range [°C]: -40 - 10, Orifice capacities [kW]: 0.88, Orifice capacities [TR]: 0.25, Pressure equalization: Internally equalized
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: TD 1 / TDE 1
Recommended replacement: 068N7604
Product specifications
Characteristic | Value |
---|---|
Adjustable | Yes |
Approval | EACLLC CDC TYSK |
Balanced port [Yes/No] | No |
Body material | Brass |
Capillary tube length [in] | 30.0 in |
Capillary tube length [mm] | 750 mm |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
DG Indicator Profile | Other Dangerous Goods |
Direction | Straightway |
Element temperature max. [°C] | 100 °C |
Element temperature max. [°F] | 210 °F |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [psig] | 76.9 psig |
Filter | Integrated |
Flow direction | Single-flow |
Flow direction indicator | Stamped 1-way arrow |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/4 in |
Material Description | TD 1 Expansion Valve SW ADJ I/32 |
Max. Working Pressure [bar] | 34.0 bar |
Max. Working Pressure [psig] | 500 psig |
Orifice capacities [kW] | 0.88 kW |
Orifice capacities [TR] | 0.25 TR |
Orifice size | 1 |
Characteristic | Value |
---|---|
Outlet connection type | Solder, ODF |
Outlet size [in] | 3/8 in |
Packing format | Industrial pack |
Parts included | Bulb strap |
Pressure equalization | Internally equalized |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Thermostatic expansion valve |
Product Type | TD 1 |
Quantity per packing format | 32 pc |
Rated cap. cond. Range N [IMP] | tcond=90 °Ftevap=41 °Ftliq=82 °F |
Rated cap. cond. Range N [SI] | tcond=32 °Ctevap=5 °Ctliq=28 °C |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R404A |
SCIP dossier no. | 3e6257ae-4c71-440b-b37c-a7fc7f28ad0e |
SCIP dossier product name | TD/TDE1 |
Serviceable | No |
Static Superheat (SS) [°C] | 3.00 °C |
Static Superheat (SS) [°F] | 5.40 °F |
Superheat setting | Adjustable |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -40 °F |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.226 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 0.474 Liter |
Characteristic | Value |
---|---|
EAN | 5702428137485 |
Proposition 65 | Cancer and Reproductive Harm |