Danfoss logo
Thermostatic Expansion Valves, TD 1, TDE 1

Thermostatic expansion valve, TDE 1, R404A

068N2901

Temperature range [°C]: -40 - 10, Orifice capacities [kW]: 0.88, Pressure equalization: Externally equalized
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: TD 1 / TDE 1

Product specifications

Characteristic
Value
AdjustableYes
ApprovalEACLLC CDC TYSK
Balanced port [Yes/No]No
Body materialBrass
Capillary tube length [in]30.0 in
Capillary tube length [mm]750 mm
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Connection materialCopper
Contains batteriesNo
DG Indicator ProfileOther Dangerous Goods
DirectionStraightway
Element temperature max. [°C]100 °C
Element temperature max. [°F]210 °F
Equalization connection typeSolder, ODF
Equalization size [mm]6 mm
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Factory setting [psig]76.9 psig
FilterIntegrated
Flow directionSingle-flow
Flow direction indicatorStamped 1-way arrow
Inlet connection typeSolder, ODF
Inlet size [mm]6.00 mm
Material DescriptionTDE 1 Expansion Valve SW ADJ I/32
Max. Working Pressure [bar]34.0 bar
Max. Working Pressure [psig]500 psig
Orifice capacities [kW]0.88 kW
Characteristic
Value
Orifice capacities [TR]0.25 TR
Orifice size1
Outlet connection typeSolder, ODF
Outlet size [mm]10.00 mm
Packing formatIndustrial pack
Parts includedBulb strap
Pressure equalizationExternally equalized
Product accessoriesTXV accessories
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameThermostatic expansion valve
Product TypeTDE 1
Quantity per packing format32 pc
Rated cap. cond. Range N [IMP]tcond=90 °Ftevap=41 °Ftliq=82 °F
Rated cap. cond. Range N [SI]tcond=32 °Ctevap=5 °Ctliq=28 °C
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR404A
SCIP dossier no.9f2414b3-aa78-434e-8c9d-36d1f712dbc4
SCIP dossier product nameTD1/TDE1 -Thermostatic expansion valve
ServiceableNo
Static Superheat (SS) [°C]3.00 °C
Static Superheat (SS) [°F]5.40 °F
Superheat settingAdjustable
Temperature range [°C] [max]10 °C
Temperature range [°C] [min]-40 °C
Temperature range [°F] [max]50 °F
Temperature range [°F] [min]-40 °F

General specifications

Characteristic
Value
Gross weight0.232 Kilogram
Net weight0.206 Kilogram
Volume0.474 Liter
Characteristic
Value
EAN/UPC5702428137423
Proposition 65Cancer and Reproductive Harm