Danfoss logo
Thermostatic expansion valve, TDN 1

Thermostatic expansion valve, TD 1, R134a; R513A

068N2007

Temperature range [°C]: -40 - 10, Orifice capacities [kW]: 1.6, Pressure equalization: Internally equalized
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: TD 1 / TDE 1

Product specifications

Characteristic
Value
AdjustableNo
ApprovalEACLLC CDC TYSK
Balanced port [Yes/No]No
Bleed [%]15 %
Body materialBrass
Capillary tube length [in]30.0 in
Capillary tube length [mm]750 mm
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Connection materialCopper
Contains batteriesNo
DG Indicator ProfileOther Dangerous Goods
DirectionAngleway
Element temperature max. [°C]100 °C
Element temperature max. [°F]210 °F
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Factory setting [psig]36.7 psig
FilterIntegrated
Flow directionSingle-flow
Flow direction indicatorStamped 1-way arrow
Inlet connection typeSolder, ODF
Inlet size [in]1/4 in
Material DescriptionTD 1 Expansion Valve AW M/20
Max. Working Pressure [bar]34.0 bar
Max. Working Pressure [psig]500 psig
Orifice capacities [kW]1.60 kW
Characteristic
Value
Orifice capacities [TR]0.45 TR
Orifice size2
Outlet connection typeSolder, ODF
Outlet size [in]3/8 in
Packing formatMulti pack
Parts includedBulb clip
Pressure equalizationInternally equalized
Product accessoriesTXV accessories
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameThermostatic expansion valve
Product TypeTD 1
Quantity per packing format20 pc
Rated cap. cond. Range N [IMP]tcond=90 °Ftevap=41 °Ftliq=82 °F
Rated cap. cond. Range N [SI]tcond=32 °Ctevap=5 °Ctliq=28 °C
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR134aR513A
SCIP dossier no.9f2414b3-aa78-434e-8c9d-36d1f712dbc4
SCIP dossier product nameTD1/TDE1 -Thermostatic expansion valve
ServiceableNo
Static Superheat (SS) [°C]3.00 °C
Static Superheat (SS) [°F]5.40 °F
Temperature range [°C] [max]10 °C
Temperature range [°C] [min]-40 °C
Temperature range [°F] [max]50 °F
Temperature range [°F] [min]-40 °F

General specifications

Characteristic
Value
Gross weight0.175 Kilogram
Net weight0.149 Kilogram
Volume0.489 Liter
Characteristic
Value
EAN/UPC5702428907309
Proposition 65Cancer and Reproductive Harm