
Orifice for expansion valve, ORF, R404A; R404A/R452A; R407A; R410A; R32; R134a/R513A; R407F; R455A; R407C; R452A; R454C; R404A/R507A; R513A; R1234yf; R448A; R450A; R1234ze(E); R22/R407C; R454A; R449A
068U1131
Used for product: TUA; TUAE, Parts Program name: TUA, Packing format: Multi pack, Quantity per packing format: 9
068U1131
Product specifications
Characteristic | Value |
|---|---|
| Approval | EAC |
| Bleed [%] | 15 % |
| China RoHS compliance | Yes with exemptions |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Fluid Group | 1 |
| Material Description | TUA orifice 1 15% Bleed |
| Orifice size | 1 |
| Packing format | Multi pack |
| Parts Program name | TUA |
| PED category | Art. 4, par. 3 |
| Product accessories | TXV accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Orifice for expansion valve |
| Product Type | ORF |
| Quantity per packing format | 9 pc |
| Rated cap. cond. Range N [IMP] | OS=7.2 ºFtcond=100 ºFtevap=40 ºFtliq=98 ºF |
| Rated cap. cond. Range N [SI] | OS=4Ktcond=38 ºCtevap=4.4 ºCtliq=37 ºC |
| Rated cap. R134a, Range N [kW] | 0.70 kW |
| Rated cap. R134a, Range N [TR] | 0.19 TR |
| Rated cap. R22, Range B [kW] | 0.68 kW |
| Rated cap. R22, Range B [TR] | 0.19 TR |
| Rated cap. R22, Range N [kW] | 0.90 kW |
Characteristic | Value |
|---|---|
| Rated cap. R22, Range N [TR] | 0.25 TR |
| Rated cap. R404A, Range B [kW] | 0.50 kW |
| Rated cap. R404A, Range B [TR] | 0.14 TR |
| Rated cap. R404A, Range N [kW] | 0.70 kW |
| Rated cap. R404A, Range N [TR] | 0.19 TR |
| Rated cap. R407C, Range B [kW] | 0.58 kW |
| Rated cap. R407C, Range B [TR] | 0.16 TR |
| Rated cap. R407C, Range N [kW] | 0.92 kW |
| Rated cap. R407C, Range N [TR] | 0.26 TR |
| Rated cap. R410A, Range N [kW] | 1.30 kW |
| Rated cap. R410A, Range N [TR] | 0.40 TR |
| Rated cap. R507, Range B [kW] | 0.53 kW |
| Rated cap. R507, Range B [TR] | 0.15 TR |
| Rated cap. R507, Range N [kW] | 0.66 kW |
| Rated cap. R507, Range N [TR] | 0.19 TR |
| Rated cap. R513A, Range N [kW] | 0.53 kW |
| Rated cap. R513A, Range N [TR] | 0.15 TR |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR1234ze(E)R134a/R513AR22/R407CR32R404AR404A/R452AR404A/R507AR407AR407CR407FR410AR448AR449AR450AR452AR454AR454CR455AR513A |
| SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
| SCIP dossier product name | TU/TC - Thermostatic expansion valve |
| Serviceable | No |
| Temperature range [°C] [max] | 10 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 50 °F |
| Temperature range [°F] [min] | -40 °F |
| Used for product | TUATUAE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.049 Kilogram |
| Net weight | 0.042 Kilogram |
| Volume | 0.043 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428083089 |
| Proposition 65 | Cancer and Reproductive Harm |