
Orifice for expansion valve, ORF, R407A; R134a/R513A; R23; R455A; R407C; R236fa; R452A; R454C; R404A/R507A; R1234yf; R448A; R22/R407C; R449A
068-2023
Used for product: T 2; TE 2, Parts Program name: T2/TE2, Packing format: Industrial pack, Quantity per packing format: 45
068-2023
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Approval | EAC |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Design | SAE flare only |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Fluid Group | 1 |
| Identical product | 068-2006 |
| Material Description | T2/TE2 Orifice Flare No 03 I/45 |
| Orifice size | 03 |
| Packing format | Industrial pack |
| Parts Program name | T2/TE2 |
| PED category | Art. 4, par. 3 |
| Product accessories | TXV accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Orifice for expansion valve |
| Product Type | ORF |
| Quantity per packing format | 45 pc |
| Rated cap. cond. Range N [IMP] | tcond=100 ºFtevap=40 ºFtliq=98 ºF |
| Rated cap. cond. Range N [SI] | tcond=38 ºCtevap=4.4 ºCtliq=37 ºC |
| Rated cap. R1234yf, N [kW] | 3.11 kW |
| Rated cap. R1234yf, N [TR] | 0.88 TR |
| Rated cap. R134a, Range N [kW] | 4.30 kW |
| Rated cap. R134a, Range N [TR] | 1.20 TR |
| Rated cap. R22, Range B [kW] | 3.90 kW |
| Rated cap. R22, Range B [TR] | 1.10 TR |
| Rated cap. R22, Range N [kW] | 8.00 kW |
| Rated cap. R22, Range N [TR] | 2.30 TR |
Characteristic | Value |
|---|---|
| Rated cap. R404A, Range B [kW] | 3.20 kW |
| Rated cap. R404A, Range B [TR] | 0.91 TR |
| Rated cap. R404A, Range N [kW] | 6.30 kW |
| Rated cap. R404A, Range N [TR] | 1.80 TR |
| Rated cap. R407C, Range N [kW] | 8.10 kW |
| Rated cap. R407C, Range N [TR] | 2.30 TR |
| Rated cap. R452A, Range N [kW] | 6.40 kW |
| Rated cap. R452A, Range N [TR] | 1.82 TR |
| Rated cap. R454C, Range N [kW] | 6.17 kW |
| Rated cap. R454C, Range N [TR] | 1.75 TR |
| Rated cap. R455A, Range N [kW] | 7.57 kW |
| Rated cap. R455A, Range N [TR] | 2.15 TR |
| Rated cap. R507, Range B [kW] | 3.20 kW |
| Rated cap. R507, Range B [TR] | 0.91 TR |
| Rated cap. R507, Range N [kW] | 6.30 kW |
| Rated cap. R507, Range N [TR] | 1.80 TR |
| Rated cap. R513A, Range N [kW] | 3.70 kW |
| Rated cap. R513A, Range N [TR] | 1.00 TR |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR134a/R513AR22/R407CR23R236faR404A/R507AR407AR407CR448AR449AR452AR454CR455A |
| SCIP dossier no. | c164ed45-f10d-4d73-9eae-355ccb479f4b |
| SCIP dossier product name | T2 /TE2 - Thermostatic Expansion Valve |
| Serviceable | No |
| Spare part (EF013237) | TRUE |
| Temperature range [°C] [max] | 10 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 50 °F |
| Temperature range [°F] [min] | -40 °F |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | T 2TE 2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.014 Kilogram |
| Net weight | 0.013 Kilogram |
| Volume | 0.022 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422008606 |
| Proposition 65 | Cancer and Reproductive Harm |