Regionally specified kits, REG-LA 15
148X0018
Product Type: REG-LA 15, Connection type: Socket weld, Connection standard: ANSI B 16.11, Direction: Angleway
148X0018
Product specifications
Characteristic | Value |
|---|---|
| Connection size [in] | 1/2 in |
| Connection standard | ANSI B 16.11 |
| Connection type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Material Description | REG-LA 15 SOC ANG VALVE CAP |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product description | Hand Regulating Valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Hand operated regulating valve |
| Product Type | REG-LA 15 |
| Quantity per packing format | 1 pc |
| Refrigerants | R113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR717R744 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.66 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.756 Liter |