Manual Expansion Valves (all products)
Products shown: 2
REG-SA / REG-SB - 65 bar
REG-SA and REG-SB are angleway andstraightway hand regulating valves, which actas normal stop valves in closed position.The valves are available in two differentversions – REG-SA and REG-SB designed forregulation purposes in liquid and expansionlines.The valves are designed to meet the strictquality requirements on refrigerating/heatpump installations specified by theinternational classification societies and arecarefully designed to present favorable flowconditions and accurate linear characteristics.REG-SA and REG-SB are equipped with ventedcap and internal back seating enablesreplacement of the spindle seal whilst the valveis active, i.e. under pressure.