
Float valve, SV 4E
027B2017
Temperature range [°C]: -50 - 150, Product description: Float Valve, Approval: LLC CDC TYSK; CE; UKCA; EAC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SV 4 / SV 5 / SV 6
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEACLLC CDC TYSKUKCA |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 12 |
| Material Description | SV 4E Float valve |
| Packing format | Single pack |
| PED category | II |
| Product description | Float Valve |
Characteristic | Value |
|---|---|
| Product group | Liquid level regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Float valve |
| Product Type | SV 4E |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1270R170R290R600R600aRE170 |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 25.696 Kilogram |
| Net weight | 25.696 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 61.38 Liter |
| EAN/UPC | 5702428376075 |