AKVA
AKVA are electric expansion valves designed for ammonia refrigerating plant.
The AKVA valves are normally controlled by a controller from Danfoss’ range of ADAP-KOOL® controllers.
The AKVA valves are supplied as a component program, as follows:
The individual capacities are indicated with a number forming part of the type designation. The number represents the size of the orifice of the valve in question.
A valve with orifice 3 will for example be designated AKVA 10-3.
The orifice assembly is replaceable.
Features and benefits
- The valve requires no adjustment
- Wide regulation range
- Replaceable orifice assembly
- Wide range of coils for DC and AC
- Quick reaction in whole range of stated capacity
- In some applications AKVA can be used both as expansion valve and solenoid valve