Danfoss logo
AKV 10 / AKVH 10 electric expansion valve

Electric expansion valve, AKV 10-4

068F1171

Inlet connection type: Solder, ODF, Inlet size [mm]: 10, Outlet connection type: Solder, ODF, Outlet size [mm]: 12
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AKV

Recommended replacement: 068F5204

Product specifications

Characteristic
Value
Actuator system [mm]13.5 mm
Ambient temperature-50 - 50 °C
Ambient temperature range [°F] [max]120 °F
Ambient temperature range [°F] [min]-58 °F
ApprovalEACLLC CDC TYSK
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.3
CoilNo
Contains batteriesNo
Cv value [gal/min]0.053 gal/min
DG Indicator ProfileNot relevant for dangerous goods
DirectionAngleway
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(c)
FunctionNC
Inlet connection typeSolder, ODF
Inlet size [mm]10.00 mm
Kv value [m³/h]0.046 m³/h
Manual operation optionNo
Material DescriptionAKV10-4 Valve ODF-ODF 10-12mm Multi 18
Max. Working Pressure [bar]52.0 bar
Max. Working Pressure [psig]754 psig
MaxOPD[bar] 10W AC18 bar
MaxOPD[psi] 10W AC260 psi
Characteristic
Value
Medium temperature range [°C] [max]60 °C
Medium temperature range [°C] [min]-50 °C
Medium temperature range [°F] [max]140 °F
Medium temperature range [°F] [min]-58 °F
MinODP [bar]0.000 bar
MinODP [psi]0.000 psi
MOPD[bar/psi]18 bar
Orifice size [mm]1.05 mm
Outlet connection typeSolder, ODF
Outlet size [mm]12.00 mm
Packing formatMulti pack
Product accessoriesElectric valve accessories
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameElectric expansion valve
Product TypeAKV 10-4
Quantity per packing format18 pc
Rated capacity R22 [kW]4.00 kW
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR134aR22R23R404AR407AR407CR407FR407HR410AR422BR422DR438AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515BR744
SCIP dossier no.aaa7d761-c614-4cbc-85d0-1c401c9a7698
ServiceableElectric valve spare parts
Type designationElectric expansion valve

General specifications

Characteristic
Value
Gross weight0.344 Kilogram
Net weight0.293 Kilogram
Volume1.131 Liter
Characteristic
Value
EAN/UPC5702422087090
Proposition 65Cancer and Reproductive Harm