
Temperature regulating valve, ORV 40, Steel
148H3260
Connection size [mm]: 40, Connection type: Butt weld, Kv value [m³/h]: 22, Max. Working Pressure [bar]: 40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ORV
Product specifications
Characteristic | Value |
|---|---|
| Approval | CECRNLLC CDC TYSKUKCA |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Reddish brown |
| Connection material | Steel |
| Connection size [in] | 1 1/2 in |
| Connection size [mm] | 40 mm |
| Connection standard | EN 10220 |
| Connection type | Butt weld |
| Contains batteries | No |
| Cv value [gal/min] | 25.520 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Threeway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction indicator | Embossed A, B, C |
| Fluid Group | 12 |
| Inlet connection size [mm] | 40.00 mm |
| Kv value [m³/h] | 22.000 m³/h |
| Lubricants compatibility | AB |
| Material Description | ORV 40 D H1 66°C/150°F |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 40.0 bar |
| Max. Working Pressure [psig] | 580 psig |
| Packing format | Single pack |
| Parts Program name | ORV |
| PED category | II |
| Product accessories | ORV accessories |
| Product description | Oil Regulating valve |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Temperature regulating valve |
| Product Type | ORV 40 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170 |
| Serviceable | ORV spare parts |
| Temperature range [°C] [max] | 99 °C |
| Temperature range [°C] [min] | -10 °C |
| Temperature range [°F] [max] | 210 °F |
| Temperature range [°F] [min] | 14 °F |
| Temperature setting [°C] | 66 °C |
| Temperature setting [°F] | 150 °F |
| Valve housing type | H1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.796 Kilogram |
| Net weight | 4.699 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 5.899 Liter |
| EAN/UPC | 5702428190336 |