
Temperature regulating valve, ORV 80, Steel
027X0287
Connection material: Steel, Connection size [in]: 3 in, Connection type: Butt weld, Inlet connection size [mm]: 80
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ORV
027X0287
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection size [in] | 3 in |
| Connection standard | ASME B 36.10M SCHEDULE 40 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Threeway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Further information | ORV 80, 3" BW A H3 54°C/130°F |
| Inlet connection size [mm] | 80.00 mm |
Characteristic | Value |
|---|---|
| Material Description | ORV 80, 3" BW A H3 54°C/130°F |
| Packing format | Single pack |
| Product description | Oil Regulating valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Temperature regulating valve |
| Product Type | ORV 80 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Temperature setting [°C] | 54 °C |
| Temperature setting [°F] | 130 °F |
| Valve housing type | H3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 19.92 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.777 Liter |
| EAN/UPC | 5702428835350 |