
Top cover, ICSH 50
027H5089
Used for product: ICV 50, Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
027H5089
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICSH 50-32 Top Cover. |
| Packing format | Single pack |
| Parts Program name | ICSH |
Characteristic | Value |
|---|---|
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Top cover |
| Product Type | ICSH 50 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR152aR22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR717R744 |
| Used for product | ICV 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.277 Kilogram |
| Net weight | 4.591 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.906 Liter |
| EAN/UPC | 5715162482087 |