Pilot operated servo valve, ICS 25-20-D
148X1298
Product Type: ICS 25-20-D, Connection size [in]: 3/4 in, Connection type: Socket weld, Connection standard: ASME B 16.11, 58.0 psig - 406.0 psig
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICS
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection size [in] | 3/4 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | ICS 25-20-D 3/4" SOC 58-406 PSIG |
Packing format | Single pack |
Port size (Nominal) [in] | 3/4 in |
Characteristic | Value |
---|---|
Pressure range [psig] Pe [max] | 406.0 psig |
Pressure range [psig] Pe [min] | 58.0 psig |
Product description | Dual pressure regulator |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Pilot operated servo valve |
Product Type | ICS 25-20-D |
Quantity per packing format | 1 pc |
Top cover | 3 function modules |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.007 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.007 Liter |
EAN | 5702428534215 |