Danfoss logo
ICS Pilot operated servo valvs and Pilot valves

Pilot operated servo valve, ICS 25-20-M

148X1177

Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Connection size [in]: 1 in, Top cover: 1 function module
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICS

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Connection size [in]1 in
Connection standardASME B 36.10M SCHEDULE 80
Connection typeButt weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes
EU RoHS exemption clauseNo
Material DescriptionICS 25-20 -M, 1" BW , CVE-L w/ICAD
Packing formatSingle pack
Characteristic
Value
Port size (Nominal) [in]1 in
Pressure range [psig] Pe [max]754.0 psig
Pressure range [psig] Pe [min]363.0 psig
Product descriptionElectronic control. regulator
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product namePilot operated servo valve
Product TypeICS 25-20-M
Quantity per packing format1 pc
REACH Candidate List substancesNo
Top cover1 function module
Used for productInlet Pressure Regulator

General specifications

Characteristic
Value
Gross weight0.007 Kilogram
Net weight0.007 Kilogram
Characteristic
Value
Volume0.777 Liter
EAN/UPC5702428993562