Danfoss logo
ICS Pilot operated servo valvs and Pilot valves

Pilot operated servo valve, ICS 25-10-M

148X1157

Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Connection size [in]: 1 in, Top cover: 1 function module
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICS

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Connection size [in]1 in
Connection standardASME B 36.10M SCHEDULE 80
Connection typeButt weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes
EU RoHS exemption clauseNo
Material DescriptionICS 25-10 -M, 1" BW , CVE-L w/ICAD
Packing formatSingle pack
Characteristic
Value
Port size (Nominal) [in]1 in
Pressure range [psig] Pe [max]754.0 psig
Pressure range [psig] Pe [min]363.0 psig
Product descriptionElectronic control. regulator
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product namePilot operated servo valve
Product TypeICS 25-10-M
Quantity per packing format1 pc
REACH Candidate List substancesNo
Top cover1 function module

General specifications

Characteristic
Value
Gross weight6.18 Kilogram
Net weight0.007 Kilogram
Characteristic
Value
Volume0.777 Liter
EAN/UPC5702428993470