
Pilot operated servo valve, ICS 25-20-STD
148X0462
Product Type: ICS 25-20-STD, Connection size [in]: 1 in, Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, 363 psig - 754 psig
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICS
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection size [in] | 1 in |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Material Description | ICS 25-20-STD, 1" BW, 363 - 754 PSIG |
Packing format | Single pack |
Port size (Nominal) [in] | 3/4 in |
Characteristic | Value |
---|---|
Pressure range [psig] Pe [max] | 754.0 psig |
Pressure range [psig] Pe [min] | 363.0 psig |
Product Type | ICS 25-20-STD |
Product description | Inlet press. regulator |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Pilot operated servo valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Top cover | 1 function module |
Used for product | Inlet Pressure Regulator |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6.24 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN/UPC | 5702428840644 |