
Pilot operated servo valve, ICS 25-20-B
148X0182
Connection type: Socket weld, Connection standard: ASME B 16.11, Connection size [in]: 1 in, Top cover: 3 function modules
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICS
148X0182
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 1 in |
| Connection standard | ASME B 16.11 |
| Connection type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICS 25-20 B Regulator, 1" SW 120 DE |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Port size (Nominal) [in] | 3/4 in |
| Pressure range [psig] Pe [max] | 102.0 psig |
| Pressure range [psig] Pe [min] | 0.0 psig |
| Product description | Inlet press. regulator |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS 25-20-B |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Top cover | 3 function modules |
| US label additional text | w/electric wide-opening |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.56 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.777 Liter |
| EAN/UPC | 5702428489607 |