Danfoss logo
ICS Pilot operated servo valvs and Pilot valves

Pilot operated servo valve, ICS 25-25-STD

148X0178

Connection type: Socket weld, Connection standard: ASME B 16.11, Connection size [in]: 1 in, Top cover: 1 function module
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Connection size [in]1 in
Connection standardASME B 16.11
Connection typeSocket weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes
EU RoHS exemption clauseNo
Material DescriptionICS 25-25-STD, 1" SW 0 to 102 PSIG
Packing formatSingle pack
Characteristic
Value
Port size (Nominal) [in]1 in
Pressure range [psig] Pe [max]102.0 psig
Pressure range [psig] Pe [min]0.0 psig
Product descriptionInlet press. regulator
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product namePilot operated servo valve
Product TypeICS 25-25-STD
Quantity per packing format1 pc
REACH Candidate List substancesNo
Top cover1 function module

General specifications

Characteristic
Value
Gross weight4.98 Kilogram
Net weight0.007 Kilogram
Characteristic
Value
Volume0.777 Liter
EAN/UPC5702428487429