
Top cover, ICS3 65, Steel
027H8174
Parts included: Bolts; Blanking plug, Used for product: ICV 65, Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
027H8174
Product specifications
Characteristic | Value |
|---|---|
| Body material | Steel |
| Brand | ICV Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Ext pilot pressure connection | Nipple (P2 port) |
| Material Description | ICS 80 Top cover 3 pilots |
| Packing format | Single pack |
| Parts included | Blanking plugBolts |
| Parts Program name | ICS |
Characteristic | Value |
|---|---|
| Pilot connection configuration | P: Parallel connectionSI-SII: Serial connection |
| Pressure gauge connection | Int. thread with blind plug |
| Product accessories | ICM / ICS / ICLX accessories |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Top cover |
| Product Type | ICS3 65 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1234ze(E)R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507AR717R744 |
| Serviceable | ICM / ICS / ICLX spare parts |
| Top cover | 3 function modules |
| Used for product | ICV 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.007 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.777 Liter |
| EAN/UPC | 5702428913867 |