Top cover, ICF 65-3; ICV 65
027H5087
Top cover, Used for product: ICF 65-3; ICV 65
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICS
Product specifications
Characteristic | Value |
---|---|
Body material | Steel |
Brand | ICV Flexline |
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Ext pilot pressure connection | Nipple (P2 port) |
In scope of WEEE and contain batteries | No |
Material Description | ICS/L 65 Top cover 3 pilots |
Packing format | Single pack |
Parts included | Blanking plugbolts |
Parts Program name | ICS |
Pilot connection configuration | P: Parallel connectionSI-SII: Serial connection |
Characteristic | Value |
---|---|
Pressure gauge connection | Int. thread with blind plug |
Product accessories | ICM / ICS / ICLX accessories |
Product group | Press. and temp. regul. valves |
Product line | Industrial Refrigeration |
Product name | Top cover |
Product Type | ICS3 65 |
Quantity per packing format | 1 pc |
Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR152aR22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR717R744 |
Serviceable | ICM / ICS / ICLX spare parts |
Top cover | 3 function modules |
UK RoHS compliance | Out of scope |
Used for product | ICF 65-3ICV 65 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5.124 Kilogram |
Net weight | 4.906 Kilogram |
Characteristic | Value |
---|---|
Volume | 8.68 Liter |
EAN | 5715162427132 |