Danfoss logo
ICS 25 function module

Function module, ICSE 40

027H4210

Function module, Used for product: ICV 40, Kv value [m³/h]: 27

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
Cv value [gal/min]31.000 gal/min
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Kv value [m³/h]27.000 m³/h
Material DescriptionICSE Insert servo DN40
Packing formatSingle pack
Characteristic
Value
Product descriptionFunction Module
Product groupPress. and temp. regul. valves
Product lineIndustrial Refrigeration
Product nameFunction module
Product TypeICSE 40
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1270R170R290R600R600aRE170
Used for productICV 40

General specifications

Characteristic
Value
Gross weight1.284 Kilogram
Net weight1.279 Kilogram
Volume3.329 Liter
Characteristic
Value
EAN/UPC5702428403566
Proposition 65Cancer and Reproductive Harm