Function module, ICSE 25-20
027H2213
Function module, Used for product: ICV 25, Kv value [m³/h]: 6
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Cv value [gal/min] | 7.000 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Kv value [m³/h] | 6.000 m³/h |
| Material Description | ICSE Insert servo DN25-20 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product description | Function Module |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | ICSE 25-20 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1270R170R290R600R600aRE170 |
| Used for product | ICV 25 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.516 Kilogram |
| Net weight | 0.515 Kilogram |
| Volume | 1.309 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428403535 |
| Proposition 65 | Cancer and Reproductive Harm |