Danfoss logo
ICS 25 function module

Function module, ICSE 25-5

027H2210

Function module, Used for product: ICV 25, Kv value [m³/h]: 8

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
Cv value [gal/min]9.300 gal/min
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Kv value [m³/h]8.000 m³/h
Material DescriptionICSE Insert servo DN25-5
Packing formatSingle pack
Characteristic
Value
Product descriptionFunction Module
Product groupPress. and temp. regul. valves
Product lineIndustrial Refrigeration
Product nameFunction module
Product TypeICSE 25-5
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1270R170R290R600R600aRE170
Used for productICV 25

General specifications

Characteristic
Value
Gross weight0.542 Kilogram
Net weight0.496 Kilogram
Volume1.197 Liter
Characteristic
Value
EAN/UPC5702428403511
Proposition 65Cancer and Reproductive Harm