
Pilot operated servo valve, ICS3 25-5, 28 mm, soldering
027H2076
Inlet connection type: soldering, Connection standard: ASME B 16.22, Inlet connection size [mm]: 28, Kv value [m³/h]: 1.7, Connection material: Steel
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICS
027H2076
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACLLC CDC EURO-TYSKUL |
| Body material | Steel |
| Brand | ICV Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection standard | ASME B 16.22 |
| Contains batteries | No |
| Cv value [gal/min] | 2.000 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Ext pilot pressure connection | Weld nipple (P2 Port) |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Inlet connection size [in] | 1 1/8 in |
| Inlet connection size [mm] | 28.00 mm |
| Inlet connection type | soldering |
| Kv value [m³/h] | 1.700 m³/h |
| Manual operation option | Manual open spindle |
| Material Description | ICS3 25-5 1 1/8 SA |
| Max. Working Pressure [bar] | 65.0 bar |
| Max. Working Pressure [psig] | 943 psig |
| Opening configuration | Closed (delta p=0 bar)Full open (delta p≥0.2 bar)PropOpen (delta p=0.07-0.2bar) |
| Outlet connection size [in] | 1 1/8 in |
| Outlet connection size [mm] | 28.0 mm |
Characteristic | Value |
|---|---|
| Outlet connection type | soldering |
| Packing format | Single pack |
| Parts Program name | ICS |
| PED category | Art. 3, par. 3 |
| Pilot connection configuration | P: Parallel connectionSI-SII: Serial connection |
| Pressure gauge connection | Int. thread with blind plug |
| Product accessories | ICM / ICS / ICLX accessories |
| Product description | Servo operated valve |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS3 25-5 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR152aR22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR717R744 |
| Serviceable | ICM / ICS / ICLX spare parts |
| Surface coating | Zn (TLP) |
| Temperature range [°C] [max] | 120 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 248 °F |
| Temperature range [°F] [min] | -76 °F |
| Top cover | 3 function modules |
| UL approval file name | REFRIGERANT VALVE 53R0 |
| UL mark | Yes |
| Valve operation | Pilot operated |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.508 Kilogram |
| Net weight | 3.997 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 8.68 Liter |
| EAN/UPC | 5702428236560 |