
2-step solenoid valve, GPLX 80 D
148G3151
Product description: 2 Step Servo Valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Pilot operated servo valves
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEACLLC CDC TYSK |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection size [in] | 3 in |
| Connection size [mm] | 80 mm |
| Connection standard | EN 10220 |
| Connection type | Butt weld |
| Contains batteries | No |
| Cv First opening step[gal/min] | 9.00 gal/min |
| Cv Fully open [gal/min] | 152.00 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Out of scope |
| Fluid Group | I |
| Kv First opening step [m3/h] | 7.7 m³/h |
| Kv Fully open [m3/h] | 131 m³/h |
Characteristic | Value |
|---|---|
| Material Description | GPLX-80-D, 2 step servo Valve |
| Max. Working Pressure [bar] | 40.0 bar |
| Max. Working Pressure [psig] | 580 psig |
| Packing format | Single pack |
| PED category | II |
| Product description | 2 Step Servo Valve |
| Product group | Solenoid valves |
| Product line | Industrial Refrigeration |
| Product name | 2-step solenoid valve |
| Product Type | GPLX 80 D |
| Quantity per packing format | 1 pc |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.671 Kilogram |
| Net weight | 14.671 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.768 Liter |
| EAN/UPC | 5702428286176 |