Danfoss logo
PTS 27L staging valve, 2-3/8“ ODF – 2-3/8” ODF

Electric regulating valve, PTS 27L, Copper

034G3914

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Max. Working Pressure [bar]: 37, Inlet size [in]: 2 3/8 in, Outlet size [in]: 2 3/8 in

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]70 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]158 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalCECMIMCRNEACUAcURus recognized
Approval file nameMH7648
Balanced port [Yes/No]Yes
Body materialBrass
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Compatible Danfoss controllersEKEEKF
Connection materialCopper
Contains batteriesNo
Cv value [gal/min]31.330 gal/min
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EEE category5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/FemaleMale
Electrical connectionM12
Electrical connection size4 pin
Enclosure rating IPIP67
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flow characteristicLinear
Flow directionBi-flow
Flow direction indicatorArrow embossed
Fluid Group2
Full travel time CurrDrive [s]5.3 s
In scope of WEEEYes
Inlet connection typeSolder, ODF
Inlet size [in]2 3/8 in
Kv value [m³/h]27.786 m³/h
Lubricants compatibilityOilfree applications
Manual operation optionAST-G service driver
Material DescriptionPTS 27L Staging valve w. SG Oil free
Max allowed duty cycle [%]100 %
Max tot PowerCons CurrDrive[W]7.5 W
Max. Working Pressure [bar]37.0 bar
Max. Working Pressure [psig]536 psig
MaxOPD [bar]13.0 bar
MaxOPD [psi]188.0 psi
Motor typeBi-polar
MWP [bar] CRN32 bar
Characteristic
Value
MWP [psig] CRN463 psig
Operating current max. [A]0.50 A
Outlet connection typeSolder, ODF
Outlet size [in]2 3/8 in
Packing formatSingle pack
PED categoryI
Phase current (peak) [mA]700 mA
Phase current (RMS) [mA]500 mA
Phase inductance [µH]40000 μH
Product accessoriesStepper valve accessories
Product groupStaging valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameElectric regulating valve
Product TypePTS 27L
Quantity per packing format1 pc
Rated cap. cond. noteFull stroke open, normal flow
Rated cap. conditions [IMP]tcond=90 °Ftevap=40 °Ftliq=82 °F
Rated cap. conditions [SI]tcond=32 °Ctevap=5 °Ctliq=28 °C
Rated capacity R1234ze [kW]1396.00 kW
Rated capacity R1234ze [TR]402.00 TR
Rated capacity R134a [kW]1786.00 kW
Rated capacity R134a [TR]507.00 TR
Rated capacity R513A [kW]1535.00 kW
Rated capacity R513A [TR]442.00 TR
Rated capacity R515B [kW]1357.00 kW
Rated capacity R515B [TR]390.00 TR
REACH Candidate List substancesCobalt dichloride (CAS no. 7646-79-9)Lead (CAS no. 7439-92-1)
Refrigerant temperature [ºC] [max]95 °C
Refrigerant temperature [ºC] [min]-40 °C
Refrigerant temperature [ºF] [max]203 °F
Refrigerant temperature [ºF] [min]-40 °F
RefrigerantsR1234ze(E)R134aR22R404AR407AR407CR407FR407HR410AR417AR422AR422BR422DR438AR442AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515B
Resistance [kOhm]0.0 kOhm
SCIP dossier no.be8d33e3-c241-4393-ada6-f9399ccfbc90
SCIP dossier product namePTS
ServiceableStepper valve spare parts
SightglassYes
Step mode2-phase full step
Total steps1050 (full steps)
UL approved refrigerantsR1234ze(E)R134aR22R404AR407AR407CR407FR407HR410AR417AR422AR422BR422DR438AR442AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515B
UL markYes
Used for productTGS310TGS380TGS390TTS350TTS400TTS450
Voltage [V] DC12.0 V

General specifications

Characteristic
Value
Gross weight4.788 Kilogram
Net weight3.42 Kilogram
Volume22.214 Liter
Characteristic
Value
EAN/UPC5715255102021
Proposition 65Cancer and Reproductive Harm