
Electric regulating valve, PTS 18L, Copper
034G3910
Inlet connection type: Solder, ODM, Outlet connection type: Solder, ODM, Max. Working Pressure [bar]: 37
034G3910
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 70 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 158 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CECMIMCRNEACLLC CDC TYSK |
| Approval file name | MH7648 |
| Balanced port [Yes/No] | Yes |
| Body material | Brass |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Compatible Danfoss controllers | EKEEKF |
| Connection material | Copper |
| Contains batteries | No |
| Cv value [gal/min] | 21.400 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. Male/Female | Male |
| Electrical connection | M12 |
| Electrical connection size | 4 pin |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow characteristic | Linear |
| Flow direction | Bi-flow |
| Flow direction indicator | Arrow embossed |
| Fluid Group | 2 |
| Full travel time CurrDrive [s] | 4.0 s |
| In scope of WEEE | Yes |
| Inlet connection type | Solder, ODM |
| Inlet size [mm] | 35.00 mm |
| Kv value [m³/h] | 18.500 m³/h |
| Lubricants compatibility | Oilfree applications |
| Manual operation option | AST-G service driver |
| Material Description | PTS 18L Staging valve w. SG Oil free |
| Max allowed duty cycle [%] | 100 % |
| Max tot PowerCons CurrDrive[W] | 7.5 W |
| Max. Working Pressure [bar] | 37.0 bar |
| Max. Working Pressure [psig] | 536 psig |
| MaxOPD [bar] | 16.0 bar |
| MaxOPD [psi] | 232.0 psi |
| Motor type | Bi-polar |
| MWP [bar] CRN | 32 bar |
Characteristic | Value |
|---|---|
| MWP [psig] CRN | 463 psig |
| Operating current max. [A] | 0.50 A |
| Outlet connection type | Solder, ODM |
| Outlet size [mm] | 35.00 mm |
| Packing format | Single pack |
| PED category | I |
| Phase current (peak) [mA] | 700 mA |
| Phase current (RMS) [mA] | 500 mA |
| Phase inductance [µH] | 40000 μH |
| Product accessories | Stepper valve accessories |
| Product group | Staging valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Electric regulating valve |
| Product Type | PTS 18L |
| Quantity per packing format | 1 pc |
| Rated cap. cond. note | Full stroke open, normal flow |
| Rated cap. conditions [IMP] | tcond=90 °Ftevap=40 °Ftliq=82 °F |
| Rated cap. conditions [SI] | tcond=32 °Ctevap=5 °Ctliq=28 °C |
| Rated capacity R1234ze [kW] | 846.00 kW |
| Rated capacity R1234ze [TR] | 243.00 TR |
| Rated capacity R134a [kW] | 1085.00 kW |
| Rated capacity R134a [TR] | 308.00 TR |
| Rated capacity R513A [kW] | 934.00 kW |
| Rated capacity R513A [TR] | 269.00 TR |
| Rated capacity R515B [kW] | 823.00 kW |
| Rated capacity R515B [TR] | 237.00 TR |
| REACH Candidate List substances | Cobalt dichloride (CAS no. 7646-79-9)Lead (CAS no. 7439-92-1) |
| Refrigerant temperature [ºC] [max] | 95 °C |
| Refrigerant temperature [ºC] [min] | -40 °C |
| Refrigerant temperature [ºF] [max] | 203 °F |
| Refrigerant temperature [ºF] [min] | -40 °F |
| Refrigerants | R1234ze(E)R134aR22R404AR407AR407CR407FR407HR410AR417AR422AR422BR422DR438AR442AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515B |
| Resistance [kOhm] | 0.0 kOhm |
| SCIP dossier no. | be8d33e3-c241-4393-ada6-f9399ccfbc90 |
| SCIP dossier product name | PTS |
| Serviceable | Stepper valve spare parts |
| Sightglass | Yes |
| Step mode | 2-phase full step |
| Total steps | 800 (full steps) |
| UL approved refrigerants | R1234ze(E)R134aR22R404AR407AR407CR407FR407HR410AR417AR422AR422BR422DR438AR442AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515B |
| UL mark | Yes |
| Used for product | TGH285TGS230TTH375TTS300 |
| Voltage [V] DC | 12.0 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.509 Kilogram |
| Net weight | 2.991 Kilogram |
| Volume | 12.708 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255102007 |
| Proposition 65 | Cancer and Reproductive Harm |