Electric regulating valve, CCME 10
027H8819
Connection size [mm]: 15, Connection Weld size [in]: 1/2 in, Max. Working Pressure [bar]: 90
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Motor operated valves
Product specifications
Characteristic | Value |
|---|---|
| Approval | ATEX - Cat. 3 - Zone 2CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection size [mm] | 15 mm |
| Connection standard | EN10220 |
| Connection type | Butt weld |
| Connection Weld size [in] | 1/2 in |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diff.press.setting range [bar] | 50.00 bar |
| Diff.press.setting range [psi] | 725.0 psi |
| Differential pressure [psi] | 725.000 psi |
| EU RoHS compliance | Out of scope |
| EX Sales text | -40C<ta<+60CII 3G Ex nA T6 |
| Material Description | CCME 10 Electric reg. valve |
| Max. Working Pressure [bar] | 90.0 bar |
| Max. Working Pressure [psig] | 1305 psig |
Characteristic | Value |
|---|---|
| MaxOPD [bar] | 50.0 bar |
| MaxOPD [psig] | 725 psig |
| Packing format | Single pack |
| Product accessories | Electric valve accessories |
| Product description | Electric Expansion Valve |
| Product group | Press. and temp. regul. valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Electric regulating valve |
| Product Type | CCME 10 |
| Quantity per packing format | 1 pc |
| Refrigerants | R290 |
| Serviceable | Electric valve spare parts |
| Temperature range [°C] [max] | 60 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 140 °F |
| Temperature range [°F] [min] | -40 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.678 Kilogram |
| Net weight | 2.05 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.248 Liter |
| EAN/UPC | 5702428815000 |