
KVS 1C/2C/3C/5C
KVS Colibri® is a series of electric suction modulating valves for AC transport and refrigeration applications. Accurate temperature or pressure control is obtained by modulating the refrigerant flow in the evaporator with a current or voltage driver.
The balanced design provides bi-flow operation as well as solenoid shut-off function in both flow directions at MOPD 40 bar (580 psig).
Features and benefits
- Precise control
◦ Precise pressure and temperature control - Liniar flow chararateristic
◦ Repetitive operation of the valve at all conditions - Balanced cage design
◦ Higher MOPD
◦ Easily fits in various application and operating conditions
◦ Bi-flow - Direct driven valve motor technology
◦ Powerful motor that guarantees precise flow control and increased energy efficiency of the system
◦ Reduced complexity by reducing number of parts - Supports variety of refrigerants, approved for oil free applications
◦ Wide application scope
◦ Supports an extended list of refrigerants - Fast opening/closing time of 2.5 sec.
◦ Quick reaction to the operation condition - Solenoid tight shut-off
◦ Prevents migration of the refrigerant during stand-still - Compact, lightweight and in-line design
◦ Flexible and easy integration in any system - Bi–Metal connectors
◦ Fast and improved brazing process – no wet wrap needed
◦ Stainless construction
◦ Internal and external corrosion resistant - Fully hermetic laser welded design
◦ Hermetic valve in accordance to EU F-gas Regulation EU 517/2014
◦ No external leakage which saves cost on maitenance and refrigerant loss
◦ Protecting the environment and climate
◦ Manufactured according to ISO/TS 16949
◦ Second – to – none quality and reliability