ICMTS 50/80
The ICMTS is a direct operated motorized valve driven by actuator type ICAD 600A-TS. The ICMTS is designed to regulate the flow of transcritical gas or subcritical liquid from the gascooler in transcritical CO2 systems. The ICMTS can also be used for other control functions in CO2 systems. The ICMTS valve is designed so that the opening and closing forces are balanced.ICAD 600A-TS actuators can also operate an ICMTS valve as an On/Off function supported by a digital input. The ICMTS valve can be operated manually via the ICAD 600A-TS actuator or via the Multifunction tool for ICMTS.
Features and benefits
- Designed for high pressure CO2 systems with applications for a maximum working pressure of 140 bar / 2030 psig
- Direct coupled connections and Straight and angle version valve body
- Connection types are DIN butt weld, ANSI butt weld, DIN brazing and ANSI brazing
- Non-alloyed quality steel with Compact design
- Regulating cone ensures optimum regulating accuracy, particularly at part load
- Manual opening possible via ICAD 600A-TS or Multi-function tool
- The PTFE seat provides excellent valve tightness
- Magnet coupling - real hermetic sealing
ICMTS 50 & ICMTS 80 - Motor operated valves
New ICMTS 50 & 80 for large capacity Transcritical CO2 systems
ICMTS platform is now expanding to larger sizes to meet an increasing demand of large Motorized valves in industrial design for large scale R744 transcritical CO2 systems.
Product Highlights
Benefits
- Simplified design and installation
- Operational reliability
- Patented balanced design ensuring smooth regulation of low opening degrees and high differential pressures
Features
- Balanced piston
- Magnetic coupling – real hermetic sealing
- In Angle or Straightway
- DIN or ANSI butt-weld connections and DIN or ASME hard soldering (brazing) connections
- Operates with Standard ICAD 600 TS
Specifications:
- Max working pressure:140 bar g (2030 psig)
- Max openning pressure diferential: 90 bar (1305 psig)
- Sizes: DN 50(2”) and 80(3”)
Temperature range:
- Media: -40/+50 °C (-40/+122 °F)
- Ambient: -30/+50 °C (-22/+122 °F
- (PED) : -60/+150 °C (-76/+302 °F)