Danfoss logo
Motor operated valve, ICM 32-product-details

Motor operated valve, ICM 32

148X1447

Motor operated valve, Inlet connection type: Flange, Direction: Straightway

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionMotor operated valve
Inlet connection typeFlange
Material DescriptionICM 32 HMMR 1 1/4" w/o ICAD
Characteristic
Value
Packing formatSingle pack
Product descriptionMotor operated valve
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product nameMotor operated valve
Product TypeICM 32
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1234yfR1234ze(E)R125R134aR170R22R227eaR236faR245faR32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR513AR513BR515AR515BR516AR717R744
Top coverActuator

General specifications

Characteristic
Value
Gross weight7.024 Kilogram
Net weight6.169 Kilogram
Volume22.493 Liter
Characteristic
Value
EAN/UPC5715255032342
Proposition 65Cancer and Reproductive Harm