Motor operated valve, ICM 25
148X1446
Motor operated valve, Direction: Straightway
148X1446
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Motor operated valve |
| Inlet connection type | Flange |
| Material Description | ICM 25 HMMR 1" w/o ICAD |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product description | Motor operated valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Motor operated valve |
| Product Type | ICM 25 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1234yfR1234ze(E)R125R134aR170R22R227eaR236faR245faR32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR513AR513BR515AR515BR516AR717R744 |
| Top cover | Actuator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.036 Kilogram |
| Net weight | 6.112 Kilogram |
| Volume | 6.886 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255031543 |
| Proposition 65 | Cancer and Reproductive Harm |