Motor operated valve, ICM 65-A
148X1444
Motor operated valve, Connection size [in]: 2 1/2 in, Connection type: Socket weld, Direction: Straightway
148X1444
Product specifications
Characteristic | Value |
|---|---|
| Connection material | Steel |
| Connection size [in] | 2 1/2 in |
| Connection standard | ASME B 16.11 |
| Connection type | Socket weld |
| Contains batteries | No |
| Description | ICM 65-A, 2-1/2" SOC |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Inlet connection size [in] | 2 1/2 in |
| Inlet connection standard | ASME B 16.11 |
| Inlet connection type | Socket Weld |
| Material Description | ICM 65-A, 2-1/2" SOC |
| Outlet connection size [in] | 2 1/2 in |
Characteristic | Value |
|---|---|
| Outlet connection size [mm] | 65.0 mm |
| Outlet connection standard | ASME B 16.11 |
| Outlet connection type | Socket weld |
| Packing format | Single pack |
| Product description | Motor operated valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Motor operated valve |
| Product Type | ICM 65-A |
| Quantity per packing format | 1 pc |
| Refrigerants | R1234yfR1234ze(E)R125R134aR22R227eaR236faR245faR32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR513AR513BR515AR515BR516AR717R744 |
| Top cover | Actuator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 19.42 Kilogram |
| Net weight | 19.22 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.493 Liter |