Danfoss logo
ICM 65, with motor

Motor operated valve, ICM 20-A33

148X1311

Motor operated valve, Connection size [in]: 3/4 in, Connection type: Socket weld, Direction: Straightway
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICM

Product specifications

Characteristic
Value
Body materialSteel
Cable length [in]118.00 in
Cable length [m]10.000 m
China RoHS complianceYes
China RoHS exemption clauseNo
Connection size [in]3/4 in
Connection standardASME B 16.11
Connection typeSocket weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes
Characteristic
Value
EU RoHS exemption clauseNo
Material DescriptionICM 20-A33,3/4"SOC w/ ICAD 600,10m c
Packing formatSingle pack
Parts includedICAD 600A
Product descriptionMotor operated valve
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product nameMotor operated valve
Product TypeICM 20-A33
Quantity per packing format1 pc
REACH Candidate List substancesNo
Top coverActuator

General specifications

Characteristic
Value
Gross weight0.007 Kilogram
Net weight0.007 Kilogram
Characteristic
Value
Volume0.007 Liter
EAN/UPC5702428546997