Danfoss logo
ICM 65, with motor

Motor operated valve, ICM 50-A

148X0761

Motor operated valve, Connection size [in]: 2 in, Connection type: Butt weld, Direction: Straightway
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICM

Product specifications

Characteristic
Value
Body materialSteel
Cable length [in]118.00 in
Cable length [m]3.000 m
China RoHS complianceYes
China RoHS exemption clauseNo
Connection size [in]2 in
Connection standardASME B 36.10
Connection typeButt weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes
EU RoHS exemption clauseNo
Characteristic
Value
Material DescriptionICM 50-A, 2" BW, ICAD 1200A, 3m cables
Outlet connection size [mm]50.0 mm
Packing formatSingle pack
Parts includedICAD 1200A
Product descriptionMotor operated valve
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product nameMotor operated valve
Product TypeICM 50-A
Quantity per packing format1 pc
REACH Candidate List substancesNo
Top coverActuator

General specifications

Characteristic
Value
Gross weight13.4 Kilogram
Net weight0.007 Kilogram
Characteristic
Value
Volume22.493 Liter
EAN/UPC5702428916608