
Motor operated valve, ICM 50-A
148X0760
Motor operated valve, Connection size [in]: 2 in, Connection type: Socket weld, Direction: Straightway
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICM
Product specifications
Characteristic | Value |
|---|---|
| Body material | Steel |
| Cable length [in] | 118.00 in |
| Cable length [m] | 3.000 m |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 2 in |
| Connection standard | ASME B 16.11 |
| Connection type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | ICM 50-A, 2" SOC, ICAD 1200, 3 m cables |
| Outlet connection size [mm] | 50.0 mm |
| Packing format | Single pack |
| Parts included | ICAD 1200A |
| Product description | Motor operated valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Motor operated valve |
| Product Type | ICM 50-A |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Top cover | Actuator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.9 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.493 Liter |
| EAN/UPC | 5702428882941 |