
Motor operated valve, ICM 150, Steel
027H7172
Outlet connection size [mm]: 150, Inlet connection size [mm]: 150, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 370
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICM
027H7172
Product specifications
Characteristic | Value |
|---|---|
| Actuator system | ICAD motor, magnet coupling |
| Approval | CE 0045EACLLC CDC TYSKTÜVUL |
| Body material | Steel |
| Brand | ICV Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Comments | ICV 150 150 ANSI |
| Connection material | Steel |
| Connection standard | ASME B 36.10M SCHEDULE 40 |
| Contains batteries | No |
| Cv value [gal/min] | 429.200 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Cap |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Inlet connection size [in] | 6 in |
| Inlet connection size [mm] | 150.00 mm |
| Inlet connection type | Butt weld |
| Kv value [m³/h] | 370.000 m³/h |
| Manual operation option | Via ICAD settingVia Multifunction tool |
| Material Description | ICM 150 DN, ANSI connection - side port |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| MaxOPD [bar] | 20.0 bar |
| MaxOPD [psig] | 271 psig |
Characteristic | Value |
|---|---|
| Open/close time [s] | 45 s |
| Outlet connection size [in] | 6 in |
| Outlet connection size [mm] | 150.0 mm |
| Outlet connection type | Butt weld |
| Packing format | Single pack |
| Parts Program name | ICM |
| PED category | III |
| Product accessories | ICAD accessoriesICM / ICS / ICLX accessories |
| Product description | Motor operated valve |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Motor operated valve |
| Product Type | ICM 150 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1234ze(E)R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507AR717R744 |
| Serviceable | ICM / ICS / ICLX spare parts |
| Side branch connection [in] | 3/8 |
| Side branch connection type | NPT |
| Surface coating | Zn (TLP) |
| Temperature range [°C] [max] | 120 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 248 °F |
| Temperature range [°F] [min] | -76 °F |
| UL approval file name | REFRIGERANT VALVE 53R0 |
| UL mark | Yes |
| Valve operation | Motor operated |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 125 Kilogram |
| Net weight | 124.999 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 250.56 Liter |
| EAN/UPC | 5702428228497 |