Motor operated valve, ICM 25-A, Steel
027H2014
Outlet connection size [mm]: 35, Inlet connection size [mm]: 35, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 6
027H2014
Product specifications
Characteristic | Value |
|---|---|
| Actuator system | ICAD motor, magnet coupling |
| Approval | EACTÜVUAUL |
| Body material | Steel |
| Brand | ICV Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection standard | ASME B 16.22 |
| Contains batteries | No |
| Cv value [gal/min] | 7.000 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Inlet connection size [in] | 1 3/8 in |
| Inlet connection size [mm] | 35.00 mm |
| Inlet connection type | Soldering |
| Kv value [m³/h] | 6.000 m³/h |
| Lubricants compatibility | Oilfree applications |
| Manual operation option | Via ICAD settingVia Multifunction tool |
| Material Description | ICM 25-A 1 3/8 SA |
| Max. Working Pressure [bar] | 65.0 bar |
| Max. Working Pressure [psig] | 943 psig |
| MaxOPD [bar] | 52.0 bar |
| MaxOPD [psig] | 702 psig |
| Oil free refrigerants | R1234ze(E)R134a |
Characteristic | Value |
|---|---|
| Open/close time [s] | 7 s |
| Outlet connection size [in] | 1 3/8 in |
| Outlet connection size [mm] | 35.0 mm |
| Outlet connection type | Soldering |
| Packing format | Single pack |
| Parts Program name | ICM |
| PED category | Art. 4, par. 3 |
| Product accessories | ICAD accessoriesICM / ICS / ICLX accessories |
| Product description | Motor operated valve |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Motor operated valve |
| Product Type | ICM 25-A |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1234yfR1234ze(E)R125R134aR170R22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R507AR513AR513BR515AR515BR516AR600R600aR601R601aR717R744 |
| Serviceable | ICM / ICS / ICLX spare parts |
| Surface coating | Zn (TLP) |
| Temperature range [°C] [max] | 120 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 248 °F |
| Temperature range [°F] [min] | -76 °F |
| Top cover | Actuator |
| UL approval file name | REFRIGERANT VALVE 53R0 |
| UL mark | Yes |
| Valve operation | Motor operated |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.68 Kilogram |
| Net weight | 3.217 Kilogram |
| Volume | 7.644 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428237048 |
| Proposition 65 | Cancer and Reproductive Harm |