Danfoss logo
CCMT-product-category

CCMT

The CCMT is an electrically operated valve designed specifically for operation in CO2 systems. The CCMT valve concept is designed to fulfil global refrigeration requirements. The valve is capable of functioning either as an expansion valve, as a pressure regulator for the gascooler or as a gas bypass valve with backpressure regulation in transcritical or subcritical applications.

Features and benefits

  • Designed for CO2 systems with maximum
  • Regulating cone ensures optimum regulating
  • Patented cone and balance design.
  • The PEEK seat provides excellent valve
  • Combined butt weld and solder connections.
  • Top part with built-in strainer / flter.
  • MOPD up to 90 bar / 1305 psi
  • CCMT 16 - CCMT 42 are available with or
  • Standard M12 connector for simple and