Motor operated valve, AKE
148B4840
Type designation: AKE 350, Max. Working Pressure [bar]: 25, Ambient temperature range [°C]: -25 - 70
148B4840
Product specifications
Characteristic | Value |
|---|---|
| Allowable temp. TS [°C] [max] | 50 °C |
| Allowable temp. TS [°C] [min] | -50 °C |
| Allowable temp. TS [°F] [max] | 122 °F |
| Allowable temp. TS [°F] [min] | -58 °F |
| Ambient temperature range [°C] [max] | 70 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Ambient temperature range [°F] [max] | 158 °F |
| Ambient temperature range [°F] [min] | -13 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] | 16.000 bar |
Characteristic | Value |
|---|---|
| Differential pressure [psi] | 232.000 psi |
| Material Description | AKE+ DN 350 Fl Motorized butterfly valve |
| Max. Working Pressure [bar] | 25.0 bar |
| Max. Working Pressure [psig] | 363 psig |
| Packing format | Single pack |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Motor operated valve |
| Product Type | AKE |
| Quantity per packing format | 1 pc |
| Type designation | AKE 350 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 125 Kilogram |
| Net weight | 110 Kilogram |
| Volume | 547.2 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255197867 |
| Proposition 65 | No significant risk |