Pilot operated servo valve, ICS 65-D-(H)A4AD
148X0986
Product Type: ICS 65-D-(H)A4AD, 20.0 psig - 102.0 psig
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICS-(H)A4A / ICS-(H)S4A
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | ICS 65-D-(H)A4AD2½in.(20in HGto102ps |
Packing format | Single pack |
Pressure range [psig] Pe [max] | 102.0 psig |
Pressure range [psig] Pe [min] | 20.0 psig |
Characteristic | Value |
---|---|
Product description | Dual pressure regulator |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Pilot operated servo valve |
Product Type | ICS 65-D-(H)A4AD |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Top cover | 3 function modules |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 25.46 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 8.68 Cubic decimeter |
EAN | 5702428943925 |