
Pressure regulating valve, OFV 20
148G3192
Connection size [mm]: 20, Connection type: Butt weld, Kv value [m³/h]: 0 - 0.52, Max. Working Pressure [bar]: 52
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: OFV / OFV SS
Product specifications
Characteristic | Value |
|---|---|
| Approval | EACLLC CDC TYSK |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Gray |
| Connection size [in] | 3/4 in |
| Connection size [mm] | 20 mm |
| Connection standard | EN 10220 |
| Connection type | Butt weld |
| Contains batteries | No |
| Cv value [gal/min] [max] | 0.600 gal/min |
| Cv value [gal/min] [min] | 0.000 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Equipment | Cap |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Inlet connection size [mm] | 20.00 mm |
| Kv value [m³/h] [max] | 0.520 m³/h |
| Kv value [m³/h] [min] | 0.000 m³/h |
| Material Description | OFV 20 D ANG OVER FLOW VALVE 52BAR |
| Max. Working Pressure [bar] | 52.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 754 psig |
| Packing format | Single pack |
| PED category | Art. 3, par. 3 |
| Pressure range [bar] Pe [max] | 8.00 bar |
| Pressure range [bar] Pe [min] | 2.00 bar |
| Pressure range [psig] Pe [max] | 116.0 psig |
| Pressure range [psig] Pe [min] | 2.0 psig |
| Product accessories | No |
| Product description | Overflow Valve |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Pressure regulating valve |
| Product Type | OFV 20 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507AR717R744 |
| Serviceable | Press. regul. valve spare part |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.288 Kilogram |
| Net weight | 2.288 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.772 Liter |
| EAN/UPC | 5702428191371 |