
Pressure control valve, KDC 65 D 1
148G3774
Connection size [mm]: 65, Connection type: Butt weld, Kv Fully open [m3/h]: 78, Max. Working Pressure [bar]: 40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: KDC / GVD
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUKCA |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 2 1/2 in |
| Connection size [mm] | 65 mm |
| Connection standard | EN 10220 |
| Connection type | Butt weld |
| Contains batteries | No |
| Cv Fully open [gal/min] | 90.00 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] | 1.000 bar |
| Differential pressure [psi] | 14.500 psi |
| Direction | Angleway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Inlet connection size [mm] | 65.00 mm |
Characteristic | Value |
|---|---|
| Kv Fully open [m3/h] | 78 m³/h |
| Material Description | KDC-065-D-1 bar |
| Max. Working Pressure [bar] | 40.0 bar |
| Max. Working Pressure [psig] | 580 psig |
| Packing format | Single pack |
| PED category | II |
| Product description | Multifunction compressor valve |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Pressure control valve |
| Product Type | KDC 65 D 1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507AR717R744 |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.872 Kilogram |
| Net weight | 5.717 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.092 Liter |
| EAN/UPC | 5702428432504 |