2-step solenoid valve, ICLX 65 S9A 2 1/2"
148X0897
Function: 2-step solenoid valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ICLX
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Function | 2-step solenoid valve |
In scope of WEEE and contain batteries | No |
Material Description | ICLX 65 S9A 2 1/2" |
Packing format | Single pack |
Characteristic | Value |
---|---|
Product description | 2-steps solenoid valve |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | 2-step solenoid valve |
Product Type | ICLX 65 S9A 2 1/2" |
Quantity per packing format | 1 pc |
Top cover | 3 function modules |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 28.9 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN | 5702428926362 |