
Check valve, CHV 100
148X1021
Product description: Check Valve, Connection size [in]: 4 in, Connection standard: ASME B 36.10M SCHEDULE 80, Connection type: Butt weld
148X1021
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection size [in] | 4 in |
| Connection standard | ASME B 36.10M SCHEDULE 80 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Inlet connection type | Butt weld |
| Material Description | CHV-X 100, 4" BW Straight Check Valve |
| Packing format | Single pack |
| Product description | Check Valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Check valve |
| Product Type | CHV 100 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20.64 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 26.676 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428960830 |
| Proposition 65 | Cancer and Reproductive Harm |