
Check valve, CCV 35s 35bar
032B1035
Inlet connection type: Solder, ODF, Inlet size [in]: 1 3/8 in, Inlet size [mm]: 35, Outlet connection type: Solder, ODF, Outlet size [in]: 1 3/8 in, Outlet size [mm]: 35
032B1035
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDEACUA |
| Body material | Copper |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Copper |
| Contains batteries | No |
| Cv value [gal/min] | 26.010 gal/min |
| Design | Magnetic |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction | Single-flow |
| Flow direction indicator | Laser engraved 1-way arrow |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 1 3/8 in |
| Inlet size [mm] | 35.00 mm |
| Kv value [m³/h] | 22.500 m³/h |
| Material Description | CCV 35s Check valve M/5 |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 35.0 bar |
| Max. Working Pressure [psig] | 508 psig |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 1 3/8 in |
| Outlet size [mm] | 35.00 mm |
| Packing format | Multi pack |
| Product group | Check valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Check valve |
| Product Type | CCV 35s 35bar |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1233zd(E)R134aR22R404AR407AR407CR407FR407HR410AR448AR449AR449BR450AR452AR507R513AR515B |
| Temperature range [°C] [max] | 155 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 311 °F |
| Temperature range [°F] [min] | -58 °F |
| UL approval file name | REFRIGERANT VALVE 53R0 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.102 Kilogram |
| Net weight | 1.065 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.49 Liter |
| EAN/UPC | 5702428817745 |